Szukany termin

Przemysł

X-life

The seal of quality

Significant Performance Improvement

Schaeffler X-life logo

X-life is the seal of quality for ultra-high performance products of the brands INA and FAG. They are characterized by higher basic dynamic load ratings compared to conventional products, resulting in a longer rating life and operating life.

Video: The perfect run.

More Endurance. Higher Load Capacity. Enourmous Flexibility.

Parkour runners need heightened endurance, resilience under stress, and enormous flexibility. These are the qualities that allow them to overcome even the most challenging obstacles – and the same is true of Schaeffler’s high-performance rotary bearings and linear products in X-life quality: X-times longer service life, X-times greater load carrying capacity, and X-times more efficient use of space add up to perfect running.

X-life – Benefits

X-life Opens up New Possibilities in Design and Engineering

X-fold longer rating life

If the load and design envelope are unchanged, X-life bearings have a longer rating life. In this case, longer intervals are possible between maintenance operations.

X-fold higher loads capacity

Conversely, an X-life bearing with the same design envelope and the same rating life can support higher loads.

X-fold greater performance density

Where both the rating life and the load are unchanged, the use of X-life bearings results in greater performance density, optimization of the design envelope and a reduction in design mass.

X-life – Measures

Uniform Surfaces and Improved Interior Construction

Higher performance is achieved through the use of state-of-the-art manufacturing techniques as well as improvements in internal design. These give better, more uniform surface quality and contact surfaces, leading to optimized load distribution in the bearing.

Normal surface (example cylindrical roller bearings)
Normal surface (example cylindrical roller bearings)
X-life surface (example cylindrical roller bearings)
X-life surface (example cylindrical roller bearings)
X-life – Products

Advantage in Numbers

INA track rollers

INA ball type track rollers in X-life quality – advantage in numbers:

  • Up to 10 % higher dynamic load rating Cr
  • Up to 15 % static load rating C0
  • Contact angle optimized for a high load-carrying capacity
  • Increased speed limits

more information

Super precision cylindrical roller bearings

Super precision cylindrical roller bearings – advantage in numbers:

  • Basic dynamic load rating 19 % higher
  • Rating life up to 65 % longer
  • Limiting speeds up to 35 % higher
  • Lower noise level

more information

FAG tapered roller bearings

FAG tapered roller bearings in X-life quality – advantage in numbers:

  • 20 % higher basic dynamic load rating C
  • Up to 70 % extended life time
  • Up to 50 % reduced friction (for TRB with large contact angle: up to 75 %)
  • Lower operating temperatures
  • Higher precision

more information

FAG axial spherical roller bearing

Axial spherical roller bearings in X-life quality – advantage in numbers:

  • Up to 45 % more rating time
  • Up to 12 % higher dynamic load rating C
  • Up to 4 % higher static load rating C0
  • Up to 20 % reduced friction
  • Up to 7 % higher speeds

more information

FAG radial spherical roller bearings

FAG radial spherical roller bearings in X-life quality – advantage in numbers:

  • Up to 4 % higher dynamic load rating C
  • Longer lifetime
  • Higher operational reliability
  • Lower overall costs (TCO)

more information

Cylindrical roller bearings

Cylindrical roller bearings in X-life quality – advantage in numbers:

  • Up to 20 % higher dynamic load rating C
  • Up to 70 % higher lifetime
  • Optimized Surfaces of the rings

more information

INA axial angular contact ball bearings

INA axial angular contact ball bearings for screw drives ZKLF and ZKLN in X-life quality – advantage in numbers:

  • Up to 10 % higher dynamic load rating C
  • Up to 33 % increased lifetime
  • Up to 60 % increased limiting speed
  • Reduced friction

more information

INA radial insert ball bearings

INA radial insert ball bearings in X-life quality – advantage in numbers:

  • Up to 15 % higher lifetime
  • Higher dynamic load rating C
  • Reduced friction
  • Significantly reduced noise
  • Increased corrosion protection

more information

FAG four point contact bearings

FAG four point contact bearings in X-life quality – advantage in numbers:

  • Up to 10 % higher dynamic load rating C
  • Reduced friction
  • Quiet running
  • More efficient bearing arrangements for a significantly longer service life
  • suitable for high speeds

more information

FAG double-row angular contact ball bearings

FAG double-row angular contact ball bearings in X-life quality – advantage in numbers:

  • Up to 15 % higher dynamic load rating C
  • Reduced friction
  • Larger contact angle 30°
  • Innovative HRS seal with optimized sealing shield
  • Higher extended life time

more information

FAG single-row angular contact ball bearings

FAG single-row angular contact ball bearings in X-life quality – advantage in numbers:

  • Up to 30 % higher dynamic load rating C
  • Up to 50 % increased lifetime
  • Up to 20 % reduced friction
  • Higher rigidity
  • Quiet running

more information

INA needle roller bearings with TWin cage

INA needle roller bearings with TWin cage in X-life quality – advantage in numbers:

  • Up to 25 % less friction
  • Higher dynamic load rating C
  • Higher static load rating C0r
  • Higher rigidity
  • Lower operating temperatures

more information

INA needle roller bearings in -D-X

INA needle roller bearings in -D-X-life quality – advantage in numbers:

  • Up to 25 % higher load rating C
  • Up to 30 % reduced friction
  • Up to 20 % less weight

more information

INA machined needle roller bearings

INA machined needle roller bearings in X-life quality – advantage in numbers:

  • Up to 50 % higher lifetime
  • Higher dynamic load rating C
  • Higher static load rating C0
  • Up to 50 % reduced friction
  • Higher precision

more information

INA track rollers, yoke type track rollers and stud type track rollers

INA track rollers, yoke type track rollers and stud type track rollers in X-life quality – advantage in numbers:

  • Up to 30 % higher lifetime
  • Up to 15 % higher permissible radial load Fr per
  • Up to 30 % higher permissible radial load F0r per
  • Longer effective contact length
  • Reduced edge stresses at high load

more information

INA spherical plain bearings

INA spherical plain bearings in X-life quality – advantage in numbers:

  • Up to 15 % higher dynamic load rating C
  • Up to 15 % longer lifetime
  • 100 % maintenance free
  • Optimized moisture and corrosion resistance
  • Stick-Slip free

more information

FAG tapered roller bearing unit TAROL

FAG tapered roller bearing unit TAROL in X-life quality – advantage in numbers:

  • Up to 20 % higher dynamic load rating C
  • Up to 70 % longer lifetime
  • Reduced friction
  • Lower operating temperatures
  • Higher Precision

more information

Linear recirculating roller bearing and guideway assemblies

Linear recirculating roller bearing and guideway assemblies KUVE in X-life quality – advantage in numbers:

  • 50 % higher speed compared with conventional 4-row recirculating ball bearing systems
  • 40 % higher speed compared to the standard version KUVE25-B

more information

Linear guides with hydrostatic compact guide

Linear guides with hydrostatic compact guide HLE in X-life quality – advantage in numbers:

  • 98 % higher attenuation compared to a roller monorail comparable size
  • Increased dynamic rigidity
  • Vibration damping
  • Best runflat properties
  • Leak-free sealing

more information

Udostępnij stronę

Schaeffler stosuje cookies, aby zapewnić optymalne wykorzystanie. Dalsze korzystanie z tej witryny oznacza akceptację plików cookie. Więcej informacji

Potwierdzenie